Laser Optics Lab:Specifications for Selecting a Laser
When determining which laser to use for your application, consider the following specifications: wavelength, coherence length, beam divergence, and Rayleigh range.
Follow laser crystals through their entire manufacturing process from fabrication, to coating, to quality control in the Edmund Optics Florida facility.
LIGHT TALK - EPISODE 8: Laser Magic! with Angi Compatangelo
From tattoo removal to diagnosing cancer, lasers can transform our lives in countless ways. Join our conversation about laser in skin care and diagnostics.
EO Acquires Quality Thin Films; Strengthens Position as Laser Optics Manufacturer - PhotonicsNEXT 2021
Learn about Edmund Optics' acquisition of Quality Thin Films in this interview with Mike Middleton and James Karchner from the 2021 PhotonicsNEXT Summit.
How to Achieve Optimal Collimation with Fiber Optics
Collimated light is required for many fiber optic applications. Using the proper setup, fiber optic collimating lenses or ball lenses, and some optical know-how, you can achieve optimal collimation.
Laser beam expanders consist of transmissive configurations, with Galilean or Keplerian designs, and reflective configurations, which use a series of mirrors, similar to microscope designs.
Join Andrew Fisher, Manufacturing R&D Engineer at Edmund Optics, as he discusses some tips for modifying stock optical components to fit your application's needs.
LIGHT TALK - EPISODE 4: Lasers & Optics with Kasia Sieluzycka and Nick Smith
Learn about trends in laser applications including increasing powers and decreasing pulse durations in this conversation with Kasia Sieluzycka and Nick Smith.
Join Ehren O'Donnell, Product Engineer, as he briefly explains our hydrophobic coatings capabilities and the differences between a hydrophobic coated and non-hydrophobic coated optic.
PhotonicsNEXT Summer Summit 2021 Edmund Optics Acquires Quality Thin Films
Learn about Edmund Optics' acquisition of Quality Thin Films in this interview with Mike Middleton and James Karchner from the 2021 PhotonicsNEXT Summit.
Polarization Overview - Part 2: Waveplates & Retarders (Advanced)
Waveplates and retarders are optical components designed to transmit light while modifying its polarization state without attenuating, deviating, or displacing the beam.
Ruggedized Machine Vision Lenses for Harsh Environments
Edmund Optics imaging and machine vision lenses are robustly designed for use in harsh environments and are available in a number of options for the most demanding applications.
Join Andrew Fisher, Manufacturing R&D Engineer at Edmund Optics, as he introduces Edmund Optics's modified stock capabilities as a less expensive, shorter lead time alternative to custom components